
Brand: ANDERSON
Catalog ID: WCF72C
Catalog Number
WCF72C
EU RoHS Indicator
No
Material
Aluminum
Material Type
Non-Standard
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Terminal, Aluminum Weldment
UPC
096359340744
Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
0.882 lb
Width - Pad
3 in
Maximum Current Rating Amps Continuous
0
Conductor Compatibility
ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;AAC-Tulip-336.1-19;AAC-Daffodil-350-19
Conductor Diameter - Maximum
0.684 in
Conductor Diameter - Minimum
0.666 in
Conductor Diameter Range
0.666 - 0.684
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4