HUBBELL
Image of WCF117C Terminal, Aluminum Weldment
* Representative image
Image of WCF117C Terminal, Aluminum Weldment
play
play
+2
Image of WCF117C Terminal, Aluminum Weldment
Buy America(n) Qualified

Terminal, Aluminum Weldment

Brand: ANDERSON

Catalog ID: WCF117C

Aluminum alloy weldment terminal for connecting aluminum cable to aluminum copper flat pad. Tongue holes have NEMA spacing. Contact sealant is recommended for contact pad after welding. Cable should be positioned 1/8" to 3/16" from edge inside barrel prior to uddle welding. For use with any stranding aluminum conductor. 45 deg and 90 deg angle connectors may be obtained by specifying the desired angle at the end of the catalog number. Material: castings - 356-F aluminum alloy.

Aluminum alloy weldment terminal for connecting aluminum cable to aluminum copper flat pad. Tongue holes have NEMA spacing. Contact sealant is recommended for contact pad after welding. Cable should be positioned 1/8" to 3/16" from edge inside barrel prior to uddle welding. For use with any stranding aluminum conductor. 45 deg and 90 deg angle connectors may be obtained by specifying the desired angle at the end of the catalog number. Material: castings - 356-F aluminum alloy.

  • Tongue holes have NEMA spacing. Contact sealant is recommended for contact pad after welding
  • Cable should be positioned 1/8" to 3/16" from edge inside barrel prior to uddle welding
  • For use with any stranding aluminum conductor
  • 45 deg and 90 deg angle connectors may be obtained by specifying the desired angle at the end of the catalog number.

Product details

General

Catalog Number

WCF117C

Material

Aluminum

Number of Bolt Holes

4

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Terminal, Aluminum Weldment

UPC

096359340430

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Dimensions

5.25 in x 3 in x 1.88 in

Height

1.88 in

Length

5.25 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.867 lb

Width

3 in

Width - Pad

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Drake-795-26/7;AAC-Snapdragon-900-61;AAC-Magnolia-954-37

Conductor Diameter - Maximum

1.125 in

Conductor Diameter - Minimum

1.093 in

Conductor Diameter Range

1.093 - 1.125

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

960

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship