
Brand: ANDERSON
Catalog ID: WSTF50D
Catalog Number
WSTF50D
EU RoHS Indicator
No
Material
Aluminum
Material Type
Non-Standard
Number of Pad Holes
4
Type
Terminal, Aluminum Weldment
UPC
096359342403
Angle - Pad
180 °
Diameter - Rod / Tube
5 in
Diameter - Rod / Tube Outside
5.563 in
Weight
4.018 lb
Width - Pad
4 in
Maximum Current Rating Amps Continuous
Contact Hubbell Tech Advisor
Conductor Type
Aluminum Bus
EU RoHS Indicator
No
Number of Pad Holes
4