HUBBELL
Image of 10434-202 Terminal Box
Image of 10434-202 Terminal Box

Terminal Box

Brand:

Austdac

Catalog ID:

10434-202

The Model 10434-202 Building Entrance Protection Barrier provides secondary protection from signal line transients and over-voltage conditions that may cause serious damage to indoor equipment or injury to personnel. The barrier is designed for use with GAI-TRONICS Page/Party® systems in indoor applications only.

Product details

General

Application

Page/Party® Systems (Indoor)

Catalog Number

10434-202

Color

Gray

Construction

16-gauge Cold-rolled Steel

Series

Page/Party®

Weather Rating

Outdoor

Dimensions

Cubic Capacity

584.46 cu.in

Depth

5.1

Height

12 in

Weight

11 lb

Width

9.55 in

Resources and downloads