



Brand: ANDERSON
Catalog ID: SWL025BTP
Bronze alloy terminal, with 3/8" dia hex head clamping bolts, for connecting copper cable to copper flat.
Catalog Number
SWL025BTP
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Number of Pad Holes
2
Product Type
1 Cable
Type
Bolted Lugs & Terminals
UPC
096359328285
Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Dimensions
6 in x 1.5 in x 0.88 in
Height
0.88 in
Length
6 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
1.303 lb
Width
1.5 in
Width - Pad
1.5 in
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
0.575 in
Conductor Diameter - Minimum
0.204 in
Conductor Diameter Range
0.204 - 0.575
Conductor Type
Copper
Number of Ground Braid Lug Holes
0
Number of Pad Holes
2
Pallet Quantity
1440