Brand: ANDERSON
Catalog ID: TSBB
Bronze multi-purpose connector for connecting copper cable, tubing, or flats as terminals, couplers, or tee connectors. Recommended for emergency stocks to prevent unnecessary stoppage. Reversible cap accommodates a wide range of cable or tubing sizes. Clamping bolts have hex-stops for one-wrench installation. Material: casting - bronze alloy, hardware - silicon bronze or stainless steel.
Catalog Number
TSBB
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Number of Bolt Holes
2
Number of Ground Braid Lug Holes
0
Type
Bolted Lugs & Terminals
UPC
096359332022
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Thickness
0.375 in
Weight
7.35 lb
Maximum Current Rating Amps Continuous
0
Conductor Diameter (Main) - Maximum
1.412 in
Conductor Diameter (Main) - Minimum
0.522 in
Conductor Diameter (Main) Range
0.522 - 1.412
Conductor Diameter (Tap) - Maximum
1.412 in
Conductor Diameter (Tap) - Minimum
0.522 in
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Bolt Holes
2
Number of Ground Braid Lug Holes
0