HUBBELL
Image of BCL021B Terminal, Copper Compression

Terminal, Copper Compression

Brand: ANDERSON

Catalog ID: BCL021B

Heavy duty, copper compression terminal for connecting copper cable to copper flat pad. Pad holes have Nema spacing.

Heavy duty, copper compression terminal for connecting copper cable to copper flat pad. Pad holes have Nema spacing.

  • Cable to Flat, cable: 1/0 Str. 0.373 dia., pad: 2 hole, 1.5 in
  • Heavy duty
  • For use with conventional compression tooling
  • 90° pad orientation available, 45° pad orientation available
  • Material: Copper

General

Catalog Number

BCL021B

Material

Copper

Material Type

Non-Standard

Number of Bolt Holes

2

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2

Type

Bolted Lugs & Terminals

UPC

096359291237

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Dimensions

1.5 in x 7.125 in x 0.426 in

Height

0.426 in

Length

1.5 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.948 lb

Width

7.125 in

Width - Pad

1.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter - Maximum

0.373 in

Conductor Diameter - Minimum

0.373 in

Conductor Diameter Range

0.373 - 0.373

Conductor Type

Copper

Configuration

Number of Bolt Holes

2

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2