HUBBELL
Image of CTBEMB16PA35 TERMINATOR/ARRESTER BRACKET, 3-PHASE, 2 POSITION

TERMINATOR/ARRESTER BRACKET, 3-PHASE, 2 POSITION

Brand: Chance

Catalog ID: CTBEMB16PA35

Bracket for three phase mounting of terminators and or arresters is lightweight for easy handling. Mounts to pole with 5/8" through bolt and 1/2" lag screw.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • 35" outside phase spacing
  • Shipped completely assembled
  • Material: 6061-T6 aluminum

General

Catalog Number

CTBEMB16PA35

Material

6061-T6 Aluminum

UPC

096359363262

Dimensions

Dimensions

14.800 in x 38.000 in x 8.500 in

Distance From Pole

N/A

Height

8.5 in

Length

14.8 in

Weight

8.82 lb

Width

38 in

Logistics

Pallet Quantity

32