HUBBELL
Image of 225TR Test Rod

Test Rod

Brand: Hubbell Power Systems

Catalog ID: 225TR

Loadbreak Test Rod, 200 Amp, 15 kV-25/28 kV.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Accessory Type

Test Rod

Catalog Number

225TR

EU RoHS Indicator

No

Material Type

Standard

Type

Tools / Lugs / Parts

UPC

096359392750

Dimensions

Dimensions

10.00 in x 9.00 in x 4.00 in

Height

4 in

Length

10 in

Weight

1.09 lb

Width

9 in

Electrical Ratings

Current Rating

200 A

Voltage Rating

  • 15 kV
  • 25/28 kV

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Standard Package

1