HUBBELL
Image of ATS-01698 The Accelerator Site Survey Battery Pack V1
Image of ATS-01698 The Accelerator Site Survey Battery Pack V1
Image of ATS-01698 The Accelerator Site Survey Battery Pack V1
Image of ATS-01698 The Accelerator Site Survey Battery Pack V1
+3
Image of ATS-01698 The Accelerator Site Survey Battery Pack V1

The Accelerator Site Survey Battery Pack V1

Brand:

AccelTex Solutions

Catalog ID:

ATS-01698

ATS-01698 (former catalog number ATS-SSBP-1). The AccelTex Solutions new battery pack - The Accelerator - was specifically designed for use at site surveys. Its small, compact design and battery capacity allows for many hours of continuous use. It is the ultimate site survey tool and is a must-have for all Wi-Fi engineers.

Product details

General

Application

Carpeted Space, Energy/Facility Management, High Density, Indoor Wi-Fi, Stadium

Battery Type

Li-Ion 7500 mAh 12.6V/94.5Wh

Catalog Number

ATS-01698

Color

Black

Input Power Type

12.6V DC, 2 A

Operating Temperature

-10 to 60 °C

POE Output

1 A (Passive PoE), Port 1: 802.3af/at Port 2: 24V DC

Recharge Time

4 h

Technology

802.11ac, 802.11n, 802.3af, 802.3at

UPC

662620437033

Dimensions

Dimensions

5.3 in x 3.9 in x 1.7 in

Height

1.7 in

Length

5.3 in

Width

3.9 in

Electrical Ratings

Operating Voltage

110-220 V

Output Voltage

12 V

Resources and downloads

Specifications