HUBBELL
Thimbleye® Series, ANCHOR ROD BONDING CLAMP for 3/4in & 1in NO-WRENCH ANCHORS
Image of G5065 Thimbleye® Series, ANCHOR ROD BONDING CLAMP for 3/4in & 1in NO-WRENCH ANCHORS

Thimbleye® Series, ANCHOR ROD BONDING CLAMP for 3/4in & 1in NO-WRENCH ANCHORS

Brand: Chance

Catalog ID: G5065

Thimbleye® bonding clamps maintain a dependable mechanical and electrical pressure contact between guy strand and anchor rod when the guy is part of the grounding system.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Cast aluminum body
  • Designed to fit Hubbell Power Systems anchor system

General

Catalog Number

G5065

EU RoHS Indicator

No

Material

Aluminum

Series

Thimbleye® Series

Style

Twineye®

UPC

096359038580

Dimensions

Distance From Pole

N/A

Weight

0.15 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

15000