Brand: Chance
Catalog ID: 0100
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
0100
Coating
Galvanized, ASTM A-153
Material
Steel
Type
Eyelets
UPC
096359066651
Dimensions
5.000 in x 3.000 in x 2.000 in
Distance From Pole
N/A
Height
2 in
Length
5 in
Weight
1.35 lb
Width
3 in
RUS Listed Reference
v - Guy Attachment
Pallet Quantity
1440