HUBBELL
Image of SPO40011 Three-Phase Corner Bracket, 12" 12" 18"

Three-Phase Corner Bracket, 12" 12" 18"

Brand: Chance

Catalog ID: SPO40011

12" 12" 18" Three-Phase Light Duty Fiberglass Corner Bracket

  • For use with spool insulators (not included)
  • Total length is 30.4" , see drawing for additional dimensions
  • 1-1/4" fiberglass rod
  • Base is aluminum alloy

General

Catalog Number

SPO40011

EU RoHS Indicator

No

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1000 lb

Strength Rating - Minimum Ultimate, Transverse (T)

5000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2000 lb

UPC

096359053309

Dimensions

Diameter - Rod / Tube

1.25 in

Distance From Pole

24 in

Length

24 in

Mounting Bolt Spacing

8 in

Weight

15.5 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1000 lb

Strength Rating - Minimum Ultimate, Transverse (T)

5000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2000 lb

Logistics

Pallet Quantity

48

Standard Package

4