
Brand: Hubbell Power Systems
Catalog ID: P3583054MDB
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
P3583054MDB
Color
Munsell Green #7GY 3.29/1.5
EU RoHS Indicator
No
Insulated?
No
Material
Fiberglass
UPC
662037184858
Dimensions
58 in x 30 in x 54 in
Dimensions - Shipping
55 in x 77 in x 54 in
Height
54 in
Length
58 in
Weight
247.8 lb
Width
30 in
EU RoHS Indicator
No