HUBBELL
Image of C6PA THREE PHASE/SINGLE POSITION COMPONENT for TERMINATOR/ARRESTER BRACKETS
Image of C6PA THREE PHASE/SINGLE POSITION COMPONENT for TERMINATOR/ARRESTER BRACKETS

THREE PHASE/SINGLE POSITION COMPONENT for TERMINATOR/ARRESTER BRACKETS

Brand: Chance

Catalog ID: C6PA

Use with aluminum terminator/arrester brackets for customization.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • End to end bracket spacing is 23-1/4"
  • Includes six 1/2" x 2" galvanized steel carriage bolt
  • Aluminum component is 6061-T6 aluminum

Product details

General

Catalog Number

C6PA

Material

6061-T6 Aluminum

Style

Three Phase Terminator & Arrestor Bracket

UPC

096359572688

Dimensions

Distance From Pole

N/A

Weight

4.17 lb

Logistics

Pallet Quantity

96

Resources and downloads