HUBBELL
Image of SP15USB3B Three Unit Powered Seating Boxes with Mounting Brackets
Image of SP15USB3B Three Unit Powered Seating Boxes with Mounting Brackets
Image of SP15USB3B Three Unit Powered Seating Boxes with Mounting Brackets
Image of SP15USB3B Three Unit Powered Seating Boxes with Mounting Brackets
+3
Image of SP15USB3B Three Unit Powered Seating Boxes with Mounting Brackets

Three Unit Powered Seating Boxes with Mounting Brackets

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SP15USB3B

Three Unit Powered Seating Boxes with Mounting Brackets

Three Unit Powered Seating Boxes with Mounting Brackets

General

Catalog Number

SP15USB3B

Color

Aluminum

Number of Receptacles

3

UPC

783585548500

Dimensions

Weight

10.65 lb

Configuration

Number of Receptacles

3