HUBBELL
Image of TMH269 TMH269, DURIUMâ„¢ Silicon Bronze Hardware Kit
Image of TMH269 TMH269, DURIUMâ„¢ Silicon Bronze Hardware Kit

TMH269, DURIUMâ„¢ Silicon Bronze Hardware Kit

Brand:

Burndy

Catalog ID:

TMH269

Durium Silicon Bronze Hardware, Connector mounting hardware.

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

DURIUM silicon bronze material provides long lasting corrosion resistance.

Product details

General

Application

The kits can be ordered for specific applications ensuring the proper type and amount of hardware for each installation.Packaged in separate sealed bags, they are convenient to use, eliminating mismatched quantities.

Catalog Number

TMH269

Connector Type

Hardware

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

SILICON BRONZE

Sub Brand

DURIUM

Trade Name

DURIUMâ„¢

Type

Silicon Bronze Hardware Kits

UPC

781810012048

UPC 12 Digit

7818100120488

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

5568

Resources and downloads