HUBBELL
Image of TMH303 TMH303, Hardware Kit
Image of TMH303 TMH303, Hardware Kit

TMH303, Hardware Kit

Brand:

Burndy

Catalog ID:

TMH303

TONGUE MOUNTING HARDWARE.

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

Product details

General

Catalog Number

TMH303

UPC

781810000151

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

5568

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)