HUBBELL
Tool Bucket, 12 in (304 mm) Dia. X 15 in (381 mm) Depth
Image of C4170144 Tool Bucket, 12 in (304 mm) Dia. X 15 in (381 mm) Depth

Tool Bucket, 12 in (304 mm) Dia. X 15 in (381 mm) Depth

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4170144

Molded plastic bottom with 2.5-inch tapered molded flange up sides. Top has molded plastic ring, .5-inch polypropylene rope handle, standard 4" x 8" inside pocket.

  • Double vinyl laminated open weave nylon cloth
  • Lightweight and durable
  • Nylon stitching throughout

General

Catalog Number

C4170144

Style

Tool Bucket

Type

Container

UPC

096359021520

Dimensions

Weight

2.205 lb

Logistics

Pallet Quantity

128