Brand: CHANCE Lineman Grade Tools
Catalog ID: M445597
Catalog Number
M445597
EU RoHS Indicator
No
Style
"W" Key Tool
UPC
096359047872
Dimensions
13.25 in x 10.25 in x 0.5 in
Dimensions Metric
33.7 mm x 26.0 mm x 1.3 mm
Height
0.5 in
Height Metric
1.3 mm
Length
13.25 in
Length Metric
33.7 mm
Weight
1 lb
WeightMetric
0.5 kg
Width
10.25 in
WidthMetric
26 mm
Buy America(n) Qualified
Contact Manufacturer