HUBBELL
Image of C4000574 Tool, Tension Puller
* Representative image
Image of C4000574 Tool, Tension Puller

Tool, Tension Puller

Brand: Chance Lineman Tools & Equipment

Catalog ID: C4000574

The Hotstick Tension Puller is equipped with rings so that it can be handled and operated with the Grip-All Clampstick or with rubber gloves. Both models feature a hook on each end that is non-swiveling for positive hotstick operation and has a spring-loaded gate which will rotate 135 degrees left or right from closed position. For operational ease the selector lever on the ratchet wrench of these two models has been made larger to accommodate hotsticks.

  • Equipped with rings for handling and operation with the Chance Grip-All Clampstick or with rubber gloves
  • Non-swiveling hook on each end for positive hotstick operation
  • Spring-loaded gate rotates 135° left or right from closed position
  • Large, ratchet wrench selector lever easily accommodates hotsticks

Product details

General

Catalog Number

C4000574

Style

34.5 kV Puller

UPC

096359016656

Working Load Limit

4,000 lb

Working Load Limit Metric

1,814 kg

Dimensions

Dimensions

104.5 in x 13.88 in x 5.06 in

Dimensions Metric

2,654 mm x 35.3 mm x 12.9 mm

Height

5.06 in

Height Metric

12.9 mm

Length

104.5 in

Length Metric

2,654 mm

Weight

17 lb

WeightMetric

7.7 kg

Width

13.88 in

WidthMetric

35.3 mm

Logistics

Pallet Quantity

16