HUBBELL
Image of WC12T Top For WC12B Carbon Steel - Gray
*Representative image
Image of WC12T Top For WC12B Carbon Steel - Gray

Top For WC12B Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WC12T

Top For WC12B Carbon Steel - Gray

Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on sloping control surfaces. Interior components can be mounted on standard back panel and terminal straps. Heavy duty construction provides protection from dirt, dust, oil and water.

  • Fabricated from carbon steel
  • Seams are continuously welded and ground smooth
  • Closed cell neoprene gasket included

Fabricated from 14 gauge steel. Tops have a sloped front surface. Seams are continuously welded and ground smooth. Instrument and access panels have captive screws which thread into sealed well. 4 holes are provided in bottom of top for mounting to body. Closed cell neoprene gasket. Instrument panels and access panels are removable.

General

Application

For use with WC12B console.

Catalog Number

WC12T

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Screw

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Series

WC12 Series

Type

Console Top

UPC

786725443253

Dimensions

Actual Depth

20.13 in

Actual Height

6.12 in

Actual Width

36.13 in

Depth

20 in

Height

6 in

Weight

60 lb

Width

36 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1