HUBBELL
Image of 10458-103 Tower Broadcast Paging Module (Hardwired 600-ohm input and/or UHF radio receiver input)
Image of 10458-103 Tower Broadcast Paging Module (Hardwired 600-ohm input and/or UHF radio receiver input)
Image of 10458-103 Tower Broadcast Paging Module (Hardwired 600-ohm input and/or UHF radio receiver input)

Tower Broadcast Paging Module (Hardwired 600-ohm input and/or UHF radio receiver input)

Brand:

Austdac

Catalog ID:

10458-103

Our broadcast paging module is the heart of each GAI-TRONICS’ Tower Broadcast product. This series device receives the broadcast audio via 600 Ohm telephone pair, RF frequency, or both, and provides high-efficiency amplification for speaker broadcasts. Note: The 10458-103 is ordered as part of a 234SBA Stanchion Broadcast Assembly or 234SBM Stanchion Broadcast Module. It should be ordered separately only for spare part purposes.

  • Mass Notification
  • UHF

Product details

General

Catalog Number

10458-103

Humidity

95% non-condensing

Temperature Range

-4° F to +140° F (-20° C to +60° C)

Dimensions

Height

7.63 in

Weight

3 lb

Width

4.5 in

Electrical Ratings

Operating Voltage

9–18 V dc, 12 V dc nominal

Certifications And Compliance

Compliance

FCC Compliance: Part 90