HUBBELL
Image of C6003598 Tower Clamp with T-Handle Grade 5H

Tower Clamp with T-Handle Grade 5H

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6003598

5H Tower Clamp with T-handle, serrated jaw, ASTM Grade 5H

  • Grade 5H Rated
  • Rated 47kA with X/R = 30
  • First cycle current peak = 127 kA
  • Last cycle current peak = 70 kA
  • Test duration = 15 cycles

General

Catalog Number

C6003598

Eye Screw/T-Handle Installation Torque (in-lb)

N/A

Ferrule Installation Torque (in-lb)

N/A

Jaw Type

Serrated Jaws

Thread Type

Threaded

Torque Rating

250 in-lbs

UPC

096359644743

Dimensions

Jaw Opening Size - Maximum

4 in

Jaw Opening Size - Minimum

2 in

Weight

3.75 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

47000 A

Grounding Wire Capacity Maximum

4/0

Grounding Wire Capacity Minimum

#2

Certifications And Compliance

Fault Current - ASTM Grade

Grade 5H

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

N/A

Ferrule Installation Torque (in-lb)

N/A

Logistics

Pallet Quantity

320