HUBBELL
Image of 234-500CAM Tower with Strobe and Camera Mast
Image of 234-500CAM Tower with Strobe and Camera Mast

Tower with Strobe and Camera Mast

Brand:

Austdac

Catalog ID:

234-500CAM

Free-standing tower, telephone line input; including camera mast and mast assembly kit, LED panel light, and access panel (camera and pendant housing are customer provided); 120 V ac.

  • Architectural Bronze color is aesthetically pleasing in all settings
  • “EMERGENCY” lettering on all sides for visibility
  • Custom colors and graphics available
  • UL listed
  • Accommodates GAI-TRONICS’ LED Strobe and flush-mount emergency telephones (each sold separately)
  • Includes LED Panel Light, 120 Vac
  • ADA Compliant
  • Wind Speed Rated @ 140 MPH* (*Reference AASHTO LTS6 Risk Category II
  • International Building Code)
  • Includes camera/strobe mast to accommodate customer-provided camera and pendant housing)

Product details

General

Catalog Number

234-500CAM

Compatibility

GAI-TRONICS' Telephones and Strobes are Sold Separately. Model 234 Series Tower is not compatible with RED ALERT® surface-mount or retrofit telephones.

Finish Type

Powder-Coated Epoxy

Material

Steel

Type

Tower with Surveillance

Weather Rating

UL/cUL listed Outdoor Telephone Tower

Dimensions

Cubic Capacity

11400 cu.in

Depth

10 in

Height

114 in

Width

10 in

Certifications And Compliance

Certified Listed

UL/cUL