HUBBELL
Image of RT600W TradeSelect, Cube Tap, Duplex to 6 Outlet, 15A 125V AC, 2-Pole 3-Wire Grounding, 5-15R, White
Image of RT600W TradeSelect, Cube Tap, Duplex to 6 Outlet, 15A 125V AC, 2-Pole 3-Wire Grounding, 5-15R, White

TradeSelect, Cube Tap, Duplex to 6 Outlet, 15A 125V AC, 2-Pole 3-Wire Grounding, 5-15R, White

Brand:

Bryant

Catalog ID:

RT600W

tradeSELECT® Cube Tap, Duplex to 6 Outlet, 15A 125V AC, 2-Pole 3-Wire Grounding, 5-15R

  • Cube Tap
  • Duplex to 6 Outlet
  • 15A 125V AC
  • 2-Pole 3-Wire Grounding

2-Pole 3-Wire Grounding

Product details

General

Application

Six Outlet Plug-In

Catalog Number

RT600W

Color

White

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Taps

Material

Composite

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Series

Taps & Adaptors

UPC

883778112416

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 VAC

Wattage

1875

Certifications And Compliance

Industry Standard(s)

C/US UL Listed

Logistics

Carton Quantity

10

Resources and downloads