HUBBELL
Image of RSKLA TradeSelect Electrical Switch, Light Almond, Wiring Device
Image of RSKLA TradeSelect Electrical Switch, Light Almond, Wiring Device
Discontinued

TradeSelect Electrical Switch, Light Almond, Wiring Device

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RSKLA

TradeSelect, Switches and Lighting Control, Dimmers, Replacement Slider Knobs, Light Almond

  • Dimmers
  • Replacement Slider Knobs
  • Light Almond

General

Application - For Use On

N/A

Catalog Number

RSKLA

Color

Light Almond

Construction

Polycarbonate

Environmental Conditions

Indoor Use Only

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Style

Replacement Knobs

UPC

883778116797

Dimensions

Weight

0.06 lb

Electrical Ratings

Voltage Rating Description

N/A

Conductor Related

Number Of Poles

N/A

Certifications And Compliance

Environmental Conditions

Indoor Use Only

Industry Standard(s)

CSA Certified

Operational

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Configuration

Orientation

Vertical

Logistics

Carton Quantity

6