HUBBELL
TradeSelect, Straight Blade, Decorator Duplex Receptacle, Less Ears, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White
Image of RRD15KW TradeSelect, Straight Blade, Decorator Duplex Receptacle, Less Ears, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White
Image of RRD15KW TradeSelect, Straight Blade, Decorator Duplex Receptacle, Less Ears, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White
Discontinued

TradeSelect, Straight Blade, Decorator Duplex Receptacle, Less Ears, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RRD15KW

TradeSelect, Straight Blade, Decorator Duplex Receptacle, Less Ears, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White

  • Duplex
  • Less Ears
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R

Self Grounding- Less Ears

General

Application

Residential Receptacles

Catalog Number

RRD15KW

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Decorator Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

UPC

883778100673

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Push and Side Wire

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-15R

Logistics

Carton Quantity

100