HUBBELL
TradeSelect, Straight Blade Devices, Residential Grade, Male Plug, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1- 15P, Polarized, Zip Cord, White
Image of RP123W TradeSelect, Straight Blade Devices, Residential Grade, Male Plug, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1- 15P, Polarized, Zip Cord, White
Image of RP123W TradeSelect, Straight Blade Devices, Residential Grade, Male Plug, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1- 15P, Polarized, Zip Cord, White
Image of RP123W TradeSelect, Straight Blade Devices, Residential Grade, Male Plug, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1- 15P, Polarized, Zip Cord, White
Image of RP123W TradeSelect, Straight Blade Devices, Residential Grade, Male Plug, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1- 15P, Polarized, Zip Cord, White
+2
Image of RP123W TradeSelect, Straight Blade Devices, Residential Grade, Male Plug, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1- 15P, Polarized, Zip Cord, White

TradeSelect, Straight Blade Devices, Residential Grade, Male Plug, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1- 15P, Polarized, Zip Cord, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RP123W

TradeSelect, Straight Blade Devices, Residential Grade, Male Plug, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1- 15P, Polarized, Zip Cord, White

  • Residential Grade
  • Male Plug
  • 15A 125V

General

Catalog Number

RP123W

Product Family

Plugs & Connectors

Type

Plugs

UPC

883778112485

Dimensions

Weight

0.05 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

18000