HUBBELL
TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 50A 125/250V, 3-Pole 3-Wire Non- Grounding, 10-50R, Flush Mount, Black
Image of RR350F TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 50A 125/250V, 3-Pole 3-Wire Non- Grounding, 10-50R, Flush Mount, Black
Image of RR350F TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 50A 125/250V, 3-Pole 3-Wire Non- Grounding, 10-50R, Flush Mount, Black
play
Tradeselect Devices

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 50A 125/250V, 3-Pole 3-Wire Non- Grounding, 10-50R, Flush Mount, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR350F

tradeSELECT® Straight Blade Residential Grade, Single, 50A 125/250V, 3-Pole 3-Wire Non-Grounding, 10-50R, Flush Mount

  • Residential Grade
  • Receptacles
  • Single

Flush Mount Receptacle

General

Application

Residential Range and Dryer Devices

Catalog Number

RR350F

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

883778100802

Dimensions

Display Size

Standard Sized Product

Weight

0.137 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Wattage

7500 W

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

3-Wire Non-Grounding

Wire Size

#6 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

UL Listed

Nema Rating

10-30R

Logistics

Carton Quantity

10

Pallet Quantity

2100