


Brand: Hubbell Wiring Device-Kellems
Catalog ID: RR450FW
Flush Mount Receptacle
Application
Residential Range and Dryer Devices
Catalog Number
RR450FW
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Product Family
Heavy Duty
Style
Smooth Face
Type
Single Receptacle
UPC
883778100765
Display Size
Standard Sized Product
Weight
0.139 lb
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
50 A
Current Rating
50 A
Phase
Single Phase
Voltage Rating
125/250 V
Voltage Rating Description
125/250 V
Wattage
12500 W
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#6 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
UL Listed
Nema Rating
14-50R
Carton Quantity
10
Pallet Quantity
2450