HUBBELL
TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Surface Mount, Black
Image of RR450 TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Surface Mount, Black
Image of RR450 TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Surface Mount, Black
play
Tradeselect Devices
Image of RR450 TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Surface Mount, Black
+2
Image of RR450 TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Surface Mount, Black

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Surface Mount, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR450

tradeSELECT® Straight Blade Residential Grade, Single, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Surface Mount

  • Flush Mount for 1- or 2-Gang Box
  • Residential Range and Dryer Receptacle

Surface Mount Receptacle

General

Application

Residential Range and Dryer Devices

Catalog Number

RR450

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Product Family

Heavy Duty

Type

Single Receptacle

UPC

883778100833

Dimensions

Display Size

Standard Sized Product

Weight

0.84 lb

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Wattage

12500 W

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#6 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

UL Listed

Nema Rating

14-50R

Logistics

Carton Quantity

10

Pallet Quantity

1680