HUBBELL
TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Tamper Resistant, Single, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R
Image of RR201TR TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Tamper Resistant, Single, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R
Image of RR201TR TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Tamper Resistant, Single, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R
play
Tamper-Resistant Receptacles
play
Tradeselect Devices

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Tamper Resistant, Single, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR201TR

tradeSELECT® Straight Blade Residential Grade, Tamper Resistant, Single, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Self Grounding

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Tamper Resistant- Self Grounding

General

Application

Residential Receptacles

Catalog Number

RR201TR

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Specifications

  • Material - Thermoplastic
  • Number of Poles - 2 Pole
  • Product Type - Receptacle
  • Receptacle Type - Single

UPC

883778301964

Dimensions

Display Size

Standard Sized Product

Weight

0.1 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Nema Rating

5-20R

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Logistics

Carton Quantity

10