HUBBELL
Image of RR201GY TradeSelect, Straight Blade Devices, Residential Grade, Tamper Resistant Receptacles, Single, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R
Image of RR201GY TradeSelect, Straight Blade Devices, Residential Grade, Tamper Resistant Receptacles, Single, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R

TradeSelect, Straight Blade Devices, Residential Grade, Tamper Resistant Receptacles, Single, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R

Brand:

Bryant

Catalog ID:

RR201GY

TradeSelect, Straight Blade Devices, Residential Grade, Tamper Resistant Receptacles, Single, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, Self Grounding, Gray

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Product details

General

Application

Residential Receptacles

Catalog Number

RR201GY

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Specifications

  • Material - Thermoplastic
  • Number of Poles - 2 Pole
  • Product Type - Receptacle
  • Receptacle Type - Single

UPC

883778110634

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

2500

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Pallet Quantity

9000

Resources and downloads