

Brand: Hubbell Wiring Device-Kellems
Catalog ID: RP102BK
Polarized
Application
Trade Select Residential Devices
Catalog Number
RP102BK
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Insulation
Insulated Body
Item Type
Standard
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Product Family
Plugs & Connectors
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector
UPC
883778112546
Display Size
Standard
Weight
0.09 lb
Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
125 VAC
Conductor Range
#16 AWG to #14 AWG
Number of Conductors
2-Wire Non-Grounding
Number Of Poles
2-Pole
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
UL Listed
Nema Rating
1-15R
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Carton Quantity
10