HUBBELL
Image of RR201CHBSTR TradeSelect, Straight Blade, Single Receptacle, Clock Hanger, Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brass Plate
Image of RR201CHBSTR TradeSelect, Straight Blade, Single Receptacle, Clock Hanger, Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brass Plate
Image of RR201CHBSTR TradeSelect, Straight Blade, Single Receptacle, Clock Hanger, Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brass Plate

TradeSelect, Straight Blade, Single Receptacle, Clock Hanger, Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brass Plate

Brand:

Bryant

Catalog ID:

RR201CHBSTR

TradeSelect, Straight Blade, Single Receptacle, Clock Hanger, Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brass Plate

  • Single Receptacle
  • Clock Hanger
  • Tamper Resistant

Clock Hanger Receptacle

Product details

General

Application

Special Use Products

Catalog Number

RR201CHBSTR

Color

Brass

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

UPC

883778302190

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

2500

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads