




Brand: Hubbell Wiring Device-Kellems
Catalog ID: RR201CHSSTR
Clock Hanger Receptacle
Application
Special Use Products
Catalog Number
RR201CHSSTR
Color
Stainless Steel
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
883778302213
Display Size
Standard Sized Product
Weight
0.4 lb
Amperage Rating
20 A
Connectivity
Back and Side Wired Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Wattage
2500 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#12 AWG to #10 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
UL Listed
Nema Rating
5-20R
Carton Quantity
10