HUBBELL
Image of RSD215GY TradeSelect, Switches and Lighting Control, Rocker, Double Pole, 15A 120/277V AC, Gray
Image of RSD215GY TradeSelect, Switches and Lighting Control, Rocker, Double Pole, 15A 120/277V AC, Gray

TradeSelect, Switches and Lighting Control, Rocker, Double Pole, 15A 120/277V AC, Gray

Brand:

Bryant

Catalog ID:

RSD215GY

TradeSelect, Switches and Lighting Control, Rocker, Double Pole, 15A 120/277V AC, Gray

  • Smooth, quiet rocker
  • Self-grounding feature is standard
  • Ultrasonically welded cover and base

Product details

General

Catalog Number

RSD215GY

EU RoHS Indicator

Yes

Performance

  • Electrical - Dielectric voltage - Withstands 1,500V AC minimum for 1 minute
  • Electrical - Endurance - 30,000 cycles minimum
  • Electrical - Max. working voltage - 120V
  • Electrical - Overload - 1.5 times rating
  • Environmental - Flammability - UL V0
  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)
  • Mechanical - Terminal accommodation - Back and side wire: #14 AWG min. - #12 AWG max. solid and stranded copper wire only
  • push wire: #14 AWG solid copper wire only

Specifications

  • Base and body - PVC
  • Contacts - Copper alloy
  • Mounting strap - Galvanized steel
  • Rocker - Polycarbonate
  • Terminal screws - Steel
  • Terminals - Brass

UPC

883778101397

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Logistics

Carton Quantity

10

Resources and downloads