HUBBELL
Image of RSFSQFI TradeSelect, Switches and Lighting Control, Speed Control, Slider, Single Pole, 1.5A 120V AC, Ivory
Image of RSFSQFI TradeSelect, Switches and Lighting Control, Speed Control, Slider, Single Pole, 1.5A 120V AC, Ivory

TradeSelect, Switches and Lighting Control, Speed Control, Slider, Single Pole, 1.5A 120V AC, Ivory

Brand:

Bryant

Catalog ID:

RSFSQFI

TradeSelect, Switches and Lighting Control, Speed Control, Slider, Single Pole, 1.5A 120V AC, Ivory

  • Speed Control
  • Slider
  • Single Pole

Product details

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RSFSQFI

Color

Ivory

Construction

Metal Strap, Polycarbonate Front

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

No

Number of Gang(s)

1-Gang

Number Of Poles

Single Pole

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Fan Speed Controls
  • Termination - Single Pole

Style

Slider Fan Control

Type

Fan Control

UPC

883778116537

Dimensions

Depth

1.3 in

Height

4.1 in

Width

2.2 in

Electrical Ratings

Amperage Rating

1.5 A

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Wattage

180 W

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

6

Resources and downloads