HUBBELL
Image of RS415 TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Fou rWay, 15A 120V AC, Brown
Image of RS415 TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Fou rWay, 15A 120V AC, Brown

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Fou rWay, 15A 120V AC, Brown

Brand:

Bryant

Catalog ID:

RS415

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Fou rWay, 15A 120V AC, Brown

  • Hi-visibility yellow base for easy installation
  • Elongated strap for easier wall box mounting
  • Tough thermoplastic with ultrasonically welded cover and base

Product details

General

Catalog Number

RS415

Color

EU RoHS Indicator

No

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778101328

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Logistics

Carton Quantity

10

Pallet Quantity

7500

Resources and downloads