HUBBELL
TradeSelect,Straight Blade,50A 125/250V,14-50R,Black,With Plate
Image of RR450WIPCN TradeSelect,Straight Blade,50A 125/250V,14-50R,Black,With Plate
Image of RR450WIPCN TradeSelect,Straight Blade,50A 125/250V,14-50R,Black,With Plate

TradeSelect,Straight Blade,50A 125/250V,14-50R,Black,With Plate

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR450WIPCN

TradeSelect, Straight Blade, Single Panel Mount Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Black, With Plate

  • Single Panel Mount Receptacle
  • 50A 125/250V
  • 3-Pole 4-Wire Grounding

Comer With Plate

General

Application

Residential Grade

Catalog Number

RR450WIPCN

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Flanged Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

883778301865

Dimensions

Display Size

Standard Sized Product

Weight

0.4 lb

Electrical Ratings

Amperage Rating

50 A

Connectivity

Screw Terminals

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Wattage

12500 W

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire Grounding

Wire Size

#10 AWG Min #6 AWG Max

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

14-50R

Logistics

Carton Quantity

10