HUBBELL
Image of WSA6 Transformer Accessories, Weathershield Kit
* Representative image
Image of WSA6 Transformer Accessories, Weathershield Kit

Transformer Accessories, Weathershield Kit

Brand:

Acme Electric

Catalog ID:

WSA6

Weathershield Kit

Product details

General

Catalog Number

WSA6

Product Category

Accessories

UPC

047503460085

Dimensions

Dimensions

55 in x 7.75 in x 3.75 in

Height

3.75 in

Length

55 in

Weight

10 lb

Width

7.75 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

3

Resources and downloads