HUBBELL
Image of CTB2M19 TRANSFORMER BRACKET, 1-POSITION, ALUMINUM RACK STYLE with NEMA A LUG SPACING

TRANSFORMER BRACKET, 1-POSITION, ALUMINUM RACK STYLE with NEMA A LUG SPACING

Brand: Chance

Catalog ID: CTB2M19

Bracket, Transformer, Wing-Rack Type.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Lightweight and strong 6061-T6 aluminum material
  • Maximum equipment load capacity is 2,000 lbs.
  • Includes one ground lug
  • Mounts to pole with two 5/8" thru-bolts (ordered separately)

General

Catalog Number

CTB2M19

EU RoHS Indicator

No

Material

6061-T6 Aluminum

Type

Bolted Pole Mount Bracket

UPC

096359354888

Dimensions

Weight

8.15 lb

Certifications And Compliance

EU RoHS Indicator

No