

Brand: Chance
Catalog ID: 115
Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.
Catalog Number
115
Material
Steel
Product Type
1 Position
Type
Banded Pole Mount Bracket
UPC
096359068228
Weight
26.95 lb
Pallet Quantity
64