Brand: ANDERSON
Catalog ID: GTCL23ATP
Bronze alloy ground clamp for tapping copper conductor to transformer tank. Tapered threads at base of stud ensure positive locking and electrical contact without lockwashers.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GTCL23ATP
Cover Available
No
Inhibitor Loaded
No
Material
Bronze; Copper
Material - Body
Bronze Alloy
Material - Eyebolt
Silicon Bronze
Material - Hardware
Silicon Bronze or Stainless Steel
Material Type
Standard
Number of Stud Threads
13
Product Category
Mechanical Connectors
Style
Eye Bolt
UPC
096359313748
Bolt Diameter
0.38 in
Diameter - Bolt
0.38 in
Diameter - Stud
0.5 in
Dimensions
1.375 in x 0.875 in x 1.500 in
Height
1.5 in
Length
1.375 in
Weight
0.196 lb
Width
0.875 in
Conductor Diameter - Maximum
0.332 in
Conductor Diameter - Minimum
0.102 in
Conductor Diameter Range
0.102 - 0.332
UL Listed
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Number of Stud Threads
13