HUBBELL
Image of  Transition Fittings

Transition Fittings

Brand: Continental Industries (CI)

Transition Fittings are used to transition from steel pipe to polyethylene pipe. These transitions are used for natural gas distribution, LPG and propane gas distribution, and yard gas systems

For joining polyethylene pipe to metallic pipe. O-ring provides positive seal. Zinc plated for corrosion protection. Mechanically held - provides maximum pull-out resistance. Available with male pipe threaded end.

  • Transition Fittings are designed to join pipe meeting ASTM D2513
  • Category 1 mechanical joint
  • Pressure rating 125 psig
  • Transition Fittings meet ASTM F1973 “Standard Specification for Factory Assembled Anodeless Risers and Transition Fittings in Polyethylene (PE) Fuel Gas Distribution Systems”
  • Size Range — ½” to 2”
  • Available with 2406/2708 or 3408/4710 PE pipe
  • Zinc Plated for corrosion resistance
  • Available with factory installed Con-Stab ID Seal® coupling
  • Meets NFPA 58 and NFPA 54
  • Third party tested to Uniform Plumbing Code (UPC) & CSA