HUBBELL
Image of TPC Transition Plate
* Representative image
Image of TPC Transition Plate
play
play
+2
Image of TPC Transition Plate
Buy America(n) Qualified

Transition Plate

Brand: ANDERSON

Catalog ID: TPC

Bi-metallic for making aluminum to copper connections between flat NEMA drilled tongues and bars; Aluminum plate and copper sheet are molecularly bonded; Material - 80% aluminum and 20% copper; Total thickness 1/16"; Contact sealant is recommended.

Bi-metallic for making aluminum to copper connections between flat NEMA drilled tongues and bars; Aluminum plate and copper sheet are molecularly bonded; Material - 80% aluminum and 20% copper; Total thickness 1/16"; Contact sealant is recommended.

  • Transition plate for aluminum to copper connections
  • flat NEMA drilled tongues and bars
  • Bi-metallic

Product details

General

Catalog Number

TPC

Material

Bonded Aluminum and Copper

Number of Bolt Holes

0

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

UPC

096359331988

Dimensions

Base Hole Spacing

0 in

Coupling Length Adjustment Range

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Head

0 in

Diameter - Inside

0 in

Dimensions

3 in x 3 in x 0.063 in

Height

0.063 in

Insulator / Conductor Hole Spacing

0 in

Length

3 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.071 lb

Width

3 in

Width - Pad

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship