HUBBELL
Tripleye® Series, ANCHOR ROD BONDING CLAMP for 3/4in & 1in EXPANDING, CROSSPLATE NO-WRENCH & ROCK ANCHORS
Image of G5063 Tripleye® Series, ANCHOR ROD BONDING CLAMP for 3/4in & 1in EXPANDING, CROSSPLATE NO-WRENCH & ROCK ANCHORS
Buy America(n) Qualified

Tripleye® Series, ANCHOR ROD BONDING CLAMP for 3/4in & 1in EXPANDING, CROSSPLATE NO-WRENCH & ROCK ANCHORS

Brand: Chance

Catalog ID: G5063

Tripleye® bonding clamps maintain a dependable mechanical and electrical pressure contact between guy strand and anchor rod, when the guy is part of the grounding system.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Cast aluminum body
  • Designed to fit Hubbell Power Systems anchor system
  • RUS listed ck - Clamp, anchor rod bonding

General

Catalog Number

G5063

Material

Aluminum

Series

Tripleye® Series

Style

Tripleye®

UPC

096359038573

Dimensions

Dimensions

3.500 in x 1.320 in x 1.680 in

Distance From Pole

N/A

Height

1.68 in

Length

3.5 in

Weight

0.19 lb

Width

1.32 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

RUS Listed Reference

ck - Clamp, anchor rod bonding

Logistics

Pallet Quantity

9600