
Brand: ANDERSON
Catalog ID: TSCHT150
Designed for use on conductors operating at continuous temperaturesup to 250 deg. C. Armor rods or line guards required to limit heat transfer from conductor to post insulator cap. Also for standard voltage applications with AAC, ACSR, or AAAC conductor. Designed for use on tangenet suspension spans with horiziontal or vertical post insulators. Keeper is reversible for proper fit on different size conductors. Material: clamp body - high temp aluminum alloy, keeper - aluminum alloy, hardware - galvanized steel, anti-static spring - stainless steel.
Bolt Installation Torque (Recommended)
300 in-lbs
Catalog Number
TSCHT150
EU RoHS Indicator
No
Material - Clamp
High Temperature Aluminum Alloy
Material - Hardware
Galvanized Steel
Material Type
Non-Standard
Product Category
Trunnion Clamp
Strength Rating - Ultimate Body
2800 lb
Type
Standard Voltage Suspension Clamps
UPC
096359399445
With Anti-Static Springs
No
Angle - Take-Off Maximum
20 °
Bolt Diameter
0.5 in
Clamping - Maximum
1.5 in
Clamping - Minimum
1 in
Diameter - Insulator Attachment Holes
0.59375 in
Length
5.25 in
Weight
1.34 lb
Width
3.875 in
Voltage Application
Standard
Clamping Range
1- 1.5
Conductor Compatibility
ACSS-Partridge-266.8-26/7;ACSS-Ostrich-300-26/7;ACSS-Linnet-336.4-26/7;ACSS-Oriole-336.4-30/7;ACSS-Brant-397.5-24/7;ACSS-Ibis-397.5-26/7;ACSS-Lark-397.5-30/7;ACSS-Flicker-477-24/7;ACSS-Hawk-477-26/7;ACSS-Hen-477-30/7;ACSS-Parakeet-556.5-24/7;ACSS-Dove-556.5-26/7;ACSS-Eagle-556.5-30/7;ACSS-Peacock-605-24/7;ACSS-Squab-605-26/7
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
300 in-lbs
Strength Rating - Ultimate Body
2800 lb
With Anti-Static Springs
No
Carton Quantity
25
Pallet Quantity
1000