Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
Solutions OverviewBenefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
Brand: Connector Mfg. Co. (CMC)
Catalog ID: TS
Catalog Number
TS
Material
Rubber, EPDM
Product Type
Covers/Sleeves
UPC
192663116713
Length
7.9 in
Package Height
0 in
Package Length
Package Weight
0.158 lb
Package Width
Voltage Rating
600 V